PD-1240 Technical Details

  PD42-1-1240-TMCL PD42-2-1240-TMCL PD42-3-1240-TMCL PD42-4-1240-TMCL PD42-1-1240-CANopen PD42-2-1240-CANopen PD42-3-1240-CANopen PD42-4-1240-CANopen
Status Active Active Active Active Active Active Active Active
Flange NEMA 17 17 17 17 17 17 17 17
Flange 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm
Holding Torque 22Ncm 36Ncm 44Ncm 70Ncm 22Ncm 36Ncm 44Ncm 70Ncm
Motor Supply 10 to 30V 10 to 30V 10 to 30V 10 to 30V 10 to 30V 10 to 30V 10 to 30V 10 to 30V
Microsteps 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256 1 to 256
CAN
RS485
Step/Dir
USB
GPIO
SensOstep
TMCL        
CANopen        
DcStep
SixPoint
CoolStep
SpreadCycle
StallGuard2
StealthChop
Width 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm
Height 42mm 42mm 42mm 42mm 42mm 42mm 42mm 42mm
Length 46mm 51mm 60mm 73mm 46mm 51mm 60mm 73mm