PD-1161

PRODUCTION

NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D and RS485 interface, SensOstep, StallGuard2 and CoolStep

Part Models
4
1ku List Price
price unavailable

Part Details

Motion controller
  • Motion profile calculation in real-time
  • On the fly alteration of motor parameters (e.g. position, velocity, acceleration)
  • High performance microcontroller for overall system control and serial communication protocol handling
Bipolar stepper motor driver
  • Up to 256 microsteps per full step
  • High-efficient operation, low power dissipation
  • Dynamic current control
  • Integrated protection
  • StallGuard2 feature for stall detection
  • CoolStep feature for reduced power consumption and heat dissipation
Encoder
  • SensOstep magnetic encoder (max. 1024 positions per rotation) e.g. for step-loss detection under all operating conditions and positioning supervision
Interfaces
  • Inputs for stop switches (left and right) and home switch
  • 1 analog input
  • 2 general purpose outputs (open collector with freewheeling diodes)
  • IUSB, RS232, and RS485 communication interfaces
Software
  • TMCL: standalone operation or remote controlled operation, program memory (non volatile) for up to 2048 TMCL commands, and PC-based application development software TMCL-IDE available for free
Electrical and mechanical data
  • Supply voltage: +24V DC nominal (10 to 30V DC)
  • Motor current: up to 2.8A RMS (programmable)
  • 0.5 to 3.1Nm max holding torque (depends on motor)
  • With NEMA23 (57mm motor flange size) or NEMA24 (60mm motor flange size) stepper motor
PD-1161
NEMA 23 smart stepper motor 9 to 51V, 55Ncm, 256 µSteps, with USB, S/D and RS485 interface, SensOstep, StallGuard2 and CoolStep
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

TMCL-IDE

Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.


Hardware Ecosystem

Parts Product Life Cycle Description
Single Axis Stepper Motor Modules 1
TMCM-1161 RECOMMENDED FOR NEW DESIGNS Motor mountable stepper motor controller/driver module 10 to 30V, 2.8A, 256 µSteps, with USB, RS232 and RS485 Interface, StallGuard, CoolStep
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on PD-1161 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed