OP497

PRODUCTION

Precision Picoampere Input Current Quad Operational Amplifier

Part Models
7
1ku List Price
Starting From $6.61

Part Details

  • Low offset voltage: 75 μV maximum
  • Low offset voltage drift: 1.0 μV/°C maximum
  • Very low bias current
  • 25°C: 150 pA maximum
  • −40°C to +85°C: 300 pA maximum
  • Very high open-loop gain: 2000 V/mV minimum
  • Low supply current (per amplifier): 625 μA maximum
  • Operates from ±2 V to ±20 V supplies
  • High common-mode rejection: 114 dB minimum
OP497
Precision Picoampere Input Current Quad Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

OP497 SPICE Macro Model 6

Latest Discussions

Recently Viewed