OP496

PRODUCTION

Micropower, RRIO Quad Operational Amplifier

Part Models
4
1ku List Price
Starting From $2.90

Part Details

  • Rail-to-Rail Input and Output Swing
  • Low Power: 60 µA/Amplifier
  • Gain Bandwidth Product: 450 kHz
  • Single-Supply Operation: 3 V to 12 V
  • Low Offset Voltage: 300 µV max
  • High Open-Loop Gain: 500 V/mV
  • Unity-Gain Stable
  • No Phase Reversal
OP496
Micropower, RRIO Quad Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4096-4 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Quad Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed