OP495

PRODUCTION

Rail-to-Rail Quad Operational Amplifier

Part Models
3
1ku List Price
Starting From $7.94
Viewing:

Part Details

  • Rail-to-rail output swing
  • Single-supply operation: 3 V to 36 V
  • Low offset voltage: 300 μV
  • Gain bandwidth product: 75 kHz
  • High open-loop gain: 1000 V/mV
  • Unity-gain stable
  • Low supply current/per amplifier: 150 μA maximum
OP495
Rail-to-Rail Quad Operational Amplifier
OP495-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4096-4 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Quad Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on OP495 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed