OP492

PRODUCTION

Quad Single Supply Operational Amplifier

Part Models
2
1ku List Price
Starting From $4.75

Part Details

  • Single-Supply Operation: 4.5 V to 33 V
  • Input Common-Mode Includes Ground
  • Output Swings to Ground
  • High Slew Rate: 3 V/µs
  • High Gain Bandwidth: 4 MHz
  • Low Input Offset Voltage
  • High Open-Loop Gain
  • No Phase Inversion
OP492
Quad Single Supply Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • OP492

OP492 SPICE Macro Model 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed