OP490

NOT RECOMMENDED FOR NEW DESIGNS

Low Voltage Micropower Quad Operational Amplifier

Part Details

  • Single/dual-supply operation
    1.6 V to 36 V
    ±0.8 V to ±18 V
  • Single-supply operation; input and output voltage ranges include ground
  • Low supply current: 80 μA maximum
  • High output drive: 5 mA minimum
  • Low offset voltage: 1.0 mV maximum
  • High open-loop gain: 800 V/mV typical
  • Industry standard quad pinouts
OP490
Low Voltage Micropower Quad Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed