OP481

PRODUCTION

Ultralow Power, Rail-to-Rail Output Operational Amplifier (Quad)

Part Models
3
1ku List Price
Starting From $4.95

Part Details

  • Low supply current: 4 μA/amplifier maximum
  • Single-supply operation: 2.7 V to 12 V
  • Wide input voltage range
  • Rail-to-rail output swing
  • Low offset voltage: 1.5 mV
  • No phase reversal
OP481
Ultralow Power, Rail-to-Rail Output Operational Amplifier (Quad)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-OPAMP-4

EVAL-OPAMP-4 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards has been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-4RUZ (Quad 14-Lead TSSOP) RU-14
  • EVAL-PRAOPAMP-4RZ (Quad 14-Lead SOIC) R-14

EVAL-OPAMP-4
EVAL-OPAMP-4 Evaluation Board

Latest Discussions

Recently Viewed