OP471

NOT RECOMMENDED FOR NEW DESIGNS

High Speed, Low Noise Quad Operational Amplifier

Part Models
5
1ku List Price
Starting From $8.51

Part Details

  • Excellent Speed: 8 V/µs Typ
  • Low Noise: 11 nV/√Hz @ 1 kHz Max
  • Unity-Gain Stable
  • High Gain Bandwidth: 6.5 MHz Typ
  • Low Input Offset Voltage: 0.8 mV Max
  • Low Offset Voltage Drift: 4 µV/°C Max
  • High Gain: 500 V/mV Min
  • Outstanding CMR: 105 dB Min
  • Industry Standard Quad Pinouts
OP471
High Speed, Low Noise Quad Operational Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4004-4 PRODUCTION 1.8 nV/√Hz, 36 V Precision Quad Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions