OP470S

PRODUCTION

Aerospace Very Low-Noise Quad Op Amp

Part Models
8
1ku List Price
price unavailable
Viewing:

Part Details

  • Very Low-Noise
  • Excellent Input Offset Voltage, 0.4 mV Max
  • Low Offset Voltage Drift
  • Very High Gain, 1000 V/mV Min
  • Outstanding CMR, 110 dB Min
  • Slew Rate, 2 V/µs Typ
  • Gain-Bandwidth Product, 6 MHz Typ
OP470S
Aerospace Very Low-Noise Quad Op Amp
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed