OP467

PRODUCTION

Quad Precision, High Speed Operational Amplifier

Part Models
8
1ku List Price
Starting From $13.09

Part Details

  • High slew rate: 170 V/μs
  • Wide bandwidth: 28 MHz
  • Fast settling time: <200 ns to 0.01%
  • Low offset voltage: <500 μV
  • Unity-gain stable
  • Low voltage operation: ±5 V to ±15 V
  • Low supply current: <10 mA
  • Drives capacitive loads
OP467
Quad Precision, High Speed Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

OP467 SPICE Macro Models 2

  • OP467 SPICE Macro Model Rev. A, 5/92
  • OP467G SPICE Macro Model Rev. A, 5/92
  • VRMS/dBm/dBu/dBV calculators

    A utility to convert between standard units of power measurement and signal strength.

    Open Tool

    Power Dissipation vs Die Temp

    This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

    Open Tool

    Analog Filter Wizard

    Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

    Open Tool

    Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

    Signal Chain Designer

    Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

    Open Tool

Latest Discussions