OP462

PRODUCTION

15 MHz Rail-to-Rail Quad Op Amp

Part Details

  • Wide Bandwidth: 15 MHz
  • Low Offset Voltage: 325 µV max
  • Low Noise: 9.5 nV/√Hz @ 1 kHz
  • Single-Supply Operation: +2.7 V to +12 V
  • Rail-to-Rail Output Swing
  • Low TCVOS: 1 µV/°C typ
  • High Slew Rate: 13 V/µs
  • No Phase Inversion
  • Unity Gain Stable
OP462
15 MHz Rail-to-Rail Quad Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Latest Discussions