OP37S

PRODUCTION

Aerospace Low Noise Precision High Speed Op Amp

Part Models
3
1ku List Price
Starting From $377.68

Part Details

  • Low Noise
  • Low Drift: 0.2 µV/°C typical
  • High Speed: 17 V/µs Slew Rate 63 MHz Gain Bandwidth
  • Low Input Offset Voltage: 10 µV typical
  • Excellent CMRR: 126 dB
    (Common-Voltage @ 11 V)
  • High Open-Loop Gain: 1.8 Million
OP37S
Aerospace Low Noise Precision High Speed Op Amp
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP37
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions