OP297

PRODUCTION

Low Bias Current Precision (Dual) Operational Amplifier

Part Models
9
1ku List Price
Starting From $2.93
Viewing:

Part Details

  • Low Offset Voltage: 50 µV Max
  • Low Offset Voltage Drift: 0.6 µV/°C Max
  • Very Low Bias Current: 100 pA Max
  • Very High Open-Loop Gain: 2000 V/mV Min
  • Low Supply Current (Per Amplifier):
    625 µA Max
  • Operates From ±2 V to ±20 V Supplies
  • High Common-Mode Rejection:
    120 dB Min
  • Pin Compatible to LT1013, AD706,
    AD708, OP221, LM158, and
    MC1458/ 1558 with Improved
    Performance
OP297
Low Bias Current Precision (Dual) Operational Amplifier
OP297-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

OP297 SPICE Macro Models 5


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

Recently Viewed