OP292

NOT RECOMMENDED FOR NEW DESIGNS

Dual Single Supply Operational Amplifier

Part Details

  • Single-Supply Operation: 4.5 V to 33 V
  • Input Common-Mode Includes Ground
  • Output Swings to Ground
  • High Slew Rate: 3 V/µs
  • High Gain Bandwidth: 4 MHz
  • Low Input Offset Voltage
  • High Open-Loop Gain
  • No Phase Inversion
OP292
Dual Single Supply Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4000-2 PRODUCTION Dual, Low Cost, Precision JFET Input Operational Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP292

OP292 SPICE Macro Models 2

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions