OP285

PRODUCTION

Dual 9 MHz Precision Operational Amplifier

Part Models
3
1ku List Price
Starting From $4.15

Part Details

  • Low offset voltage: 250 μV
  • Low noise: 6 nV/√Hz
  • Low distortion: 0.0006%
  • High slew rate: 22 V/μs
  • Wide bandwidth: 9 MHz
  • Low supply current: 5 mA
  • Low offset current: 2 nA
  • Unity-gain stable
  • 8-lead SOIC_N package
OP285
Dual 9 MHz Precision Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4075-2 PRODUCTION Ultralow Noise Amplifier at Lower Power
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

OP285 SPICE Macro Models 2

  • OP285 SPICE Macro Model Rev. A, 6/92
  • OP285G SPICE Macro Model Rev. A, 4/92
  • Analog Photodiode Wizard

    Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

    Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed