OP262

PRODUCTION

15 MHz Rail-to-Rail Operational Dual Op Amp

Part Details

  • Wide Bandwidth: 15 MHz
  • Low Offset Voltage: 325 µV max
  • Low Noise: 9.5 nV/√Hz @ 1 kHz
  • Single-Supply Operation: +2.7 V to +12 V
  • Rail-to-Rail Output Swing
  • Low TCVOS: 1 µV/°C typ
  • High Slew Rate: 13 V/µs
  • One assembly/test site
  • One fabrication site

OP262-EP supports defense and aerospace applications (AQEC standard)

  • Download OP262-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • Enhanced product change notification
  • See data sheet for additional features
  • V62/12639 DSCC Drawing number
OP262
15 MHz Rail-to-Rail Operational Dual Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed