OP221

NOT RECOMMENDED FOR NEW DESIGNS

Low Power Dual Operational Amplifier, Single or Dual Supply

Part Details

  • Excellent TCVOS Match, 2 µV/°C Max
  • Low Input Offset Voltage, 150 µV Max
  • Low Supply Current, 550 µA Max
  • Single Supply Operation, 5 V to 30 V
  • Low Input Offset Voltage Drift, 0.75 µV/°C
  • High Open-Loop Gain, 1500 V/mV Min
  • High PSRR, 3 µV/V
  • Wide Common-Mode Voltage Range, V– to within 1.5 V of V+
  • Pin Compatible with 1458, LM158, LM2904
  • Available in Die Form
OP221
Low Power Dual Operational Amplifier, Single or Dual Supply
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8622 PRODUCTION Low Power, Low Noise, Low Bias Current, Precision Dual RRO Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed