OP2177

PRODUCTION

Precision Low Noise, Low Input Bias Current Dual Operational Amplifier

Part Models
6
1ku List Price
Starting From $2.13

Part Details

  • Low offset voltage: 60 μV maximum
  • Very low offset voltage drift: 0.7 μV/°C maximum
  • Low input bias current: 2 nA maximum
  • Low noise: 8 nV/√Hz typical
  • CMRR, PSRR, and AVO > 120 dB minimum
  • Low supply current: 400 μA per amplifier
  • Dual supply operation: ±2.5 V to ±15 V
  • Unity-gain stable
  • No phase reversal
  • Inputs internally protected beyond supply voltage
OP2177
Precision Low Noise, Low Input Bias Current Dual Operational Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8676 PRODUCTION Ultra Precision, 36 V, 2.8 nV/√Hz Dual RRO Op Amp
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • OP2177

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

eval board
EVAL-AD7768

AD7768 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768
  • PC control in conjunction with the SDP-H1 System Demonstration Platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis 
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7768FMCZ evaluation kit features the AD7768 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768 and support components. The EVAL-AD7768FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7768 evaluation software fully configures the AD7768 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7768FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768 over a USB cable through the EVAL-SDP-CH1Z System Demonstration Platform (SDP). The AD7768 evaluation software requires PC running Windows® 7 to Windows 10 with a USB 2.0 port.

Full specifications on the AD7768 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

eval board
EVAL-AD7768-4

AD7768-4 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7768-4
  • PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7768-4FMCZ evaluation kit features the AD7768-4 24-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7768-4 and support components. The EVAL-AD7768-4FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7768-4 evaluation software fully configures the AD7768-4 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7768-4FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7768-4 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).

Full specifications on the AD7768-4 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

eval board
EVAL-AD7761

AD7761 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7761
  • PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
  • PC software control and data analysis
  • Time and frequency domain
  • Standalone hardware capability

Product Details

The EVAL-AD7761FMCZ evaluation kit features the AD7761 16-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7761 and support components. The EVAL-AD7761FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.

The AD7761 evaluation software fully configures the AD7761 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

The EVAL-AD7761FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7761 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).

Full specifications for the AD7761 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-AD7768
AD7768 Evaluation Board
EVAL-AD7768-4
AD7768-4 Evaluation Board
EVAL-AD7761
AD7761 Evaluation Board

Latest Discussions