OP183

Obsolete

5 MHz Single-Supply Operational Amplifier

Part Details

  • Single-Supply – 3 V to 36 V
  • Wide Bandwidth – 5 MHz
  • Low Offset Voltage – 1 mV
  • High Slew Rate: 10 V/µs
  • Low Noise: 10 nV/vHz
  • Unity-Gain Stable
  • Input and Output Range Includes GND
  • No Phase Reversal

OP183
5 MHz Single-Supply Operational Amplifier
Ask a Question

Documentation

Data Sheet 1

Frequently Asked Question 1

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4610-2 RECOMMENDED FOR NEW DESIGNS Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp
AD8510 PRODUCTION

Precision, Very Low Noise, Low Input Bias Current, Wide Bandwidth JFET Single Operational Amplifier

Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed