OP113

PRODUCTION

Low Noise, Low Drift Single-Supply Operational Amplifier (Single)

Part Details

  • Single- or dual-supply operation
  • Low noise: 4.7 nV/√Hz @ 1 kHz
  • Wide bandwidth: 3.4 MHz
  • Low offset voltage: 100 μV
  • Very low drift: 0.2 μV/°C
  • Unity gain stable
  • No phase reversal
OP113
Low Noise, Low Drift Single-Supply Operational Amplifier (Single)
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • OP113

OP113 SPICE Macro Models 3

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Latest Discussions