MX7545
PRODUCTIONCMOS, Buffered, 12-Bit Multiplying DAC
- Part Models
- 6
- 1ku List Price
- Starting From $6.91
Part Details
The MX7545 is a 12-bit CMOS multiplying digital-to-analog converter (DAC) with internal data latches. Input data is loaded as a single 12-bit word and latched under the control of active-low CS and active-low WR inputs. When active-low CS and active-low WR are low, the input data latches are transparent and the DAC output responds to any changes in the digital input. MX7545 works with a single +5V or +15V power supply. Electrical characteristics are specified at both of these supply voltages. With a +5V supply, the digital inputs are +5V TTL and CMOS compatible with high voltage CMOS compatibility is maintained at +15V supply range.
Maxim MX7545 uses low tempco thin-film resistors which are laser-trimmed to result in linearity errors that are typically ±¼ LSB and gain errors of maximum ±1 LSB (G grade). The digital inputs are designed with improved protection against electrostatic discharge (ESD) damage and can typically withstand over 6,000V of ESD voltages. The MX7545 is supplied in 20-lead narrow DIP and Small Outline packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7545JCWP+ | Small-Outline IC, Wide (0.3in) | ||
MX7545JCWP+T | Small-Outline IC, Wide (0.3in) | ||
MX7545JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7545KCWP+ | Small-Outline IC, Wide (0.3in) | ||
MX7545KCWP+T | Small-Outline IC, Wide (0.3in) | ||
MX7545KN+ | Plastic Dual-In-Line, Narrow (0.3in) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
MX7545JN+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on mx7545 yet. Have something to say?
Start a Discussion on EngineerZone®