MX7542
RECOMMENDED FOR NEW DESIGNSCMOS, 12-Bit, µP-Compatible DAC
- Part Models
- 7
- 1ku List Price
- Starting From $7.67
Part Details
- 12-Bit Resolution
- ±½ LSB Gain Accuracy (MX7542G)
- 5 ppm/°C Max. Gain Drift
- Microprocessor Compatible
- 40mW Max. Power Dissipation
- +5V Operation
The MX7542 is a CMOS 12-Bit digital-to-analog converter (DAC) which directly interfaces to both 8-bit and 4-bit microprocessors. Input data is loaded as three 4-bit bytes, and it then transferred to an internal 12-bit DAC register. Data load and transfer interface timing is similar to that of a static RAM write cycle. A Clear input is also provided which resets the DAC register to all zeros. This can be used to initialize the device on power up or during software calibration routines. Low power consumption, +5V operation, and multiplying capability make the MX7542 suitable for numerous high precision processor controlled DAC applications. The MX7542 is supplied in 16-lead DIP and Small Outline packages.
Applications
- Auto-Calibration Circuitry
- Digitally Controlled Filters
- Motion Control Systems
- Portable Test Equipment
- Programmable Power Sources
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7542GKCWE+ | Small-Outline IC, Wide (0.3in) | ||
MX7542GKN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7542JCWE+ | Small-Outline IC, Wide (0.3in) | ||
MX7542JCWE+T | Small-Outline IC, Wide (0.3in) | ||
MX7542JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7542KCWE+ | Small-Outline IC, Wide (0.3in) | ||
MX7542KN+ | Plastic Dual-In-Line, Narrow (0.3in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7542 yet. Have something to say?
Start a Discussion on EngineerZone®