MX7538
PRODUCTIONCMOS, µP-Compatible, 14-Bit DAC
- Part Models
- 7
- 1ku List Price
- Starting From $13.05
Part Details
- 14-Bit Monotonic Over Full Temperature Range
- 4-Quadrant Multiplication
- µP Compatible Double Buffered Inputs
- Low Power Consumption
- TTL, 74HC and 5V CMOS Compatible
- Low Output Leakage Over Temperature Range
- Small 24-Lead 0.3" DIP or Wide SO Packages
The Maxim MX7538 is a high performance monolithic 14-bit multiplying digital-to-analog converter (DAC). The MX7538 operate with a 14-bit data bus using standard chip select and memory write logic. A Load DAC (LDAC) signal is provided where double buffering is required, such as in systems with multiple DACs. If the LDAC signal is kept low, the DAC register becomes transparent. The MX7538 is optimized for unipolar applications, but can be operated as a bipolar DAC with additional external components.
Full accuracy is maintained over the operating temperature range through the use of wafer-level later-trimmed, thin-film resistors and temperature compensated NMOS switches. In addition, all digital inputs are compatible with both TTL, 74HC and 5V CMOS logic levels. The MX7538 is available in the narrow (0.3") 24-lead DIP and Wide SO (0.3") packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Digital Audio Synthesis
- Digitally Controlled Filters
- Machine and Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7538JCWG+ | Small-Outline IC, Wide (0.3in) | ||
MX7538JCWG+T | Small-Outline IC, Wide (0.3in) | ||
MX7538JEWG+ | Small-Outline IC, Wide (0.3in) | ||
MX7538JN+ | 24-PDIP-300_MIL | ||
MX7538KEWG+ | Small-Outline IC, Wide (0.3in) | ||
MX7538KEWG+T | Small-Outline IC, Wide (0.3in) | ||
MX7538KN+ | 24-PDIP-300_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
MX7538JN+ | PRODUCTION | |
MX7538KN+ | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on mx7538 yet. Have something to say?
Start a Discussion on EngineerZone®