MX7536
ObsoleteµP-Compatible, 14-Bit DAC
- Part Models
- 1
- 1ku List Price
- Starting From $17.58
Part Details
- 14-Bit Monotonic over Full Temperature Range
- Full 4-Quadrant Multiplication
- µP Compatible Double Buffered Inputs
- Exceptionally Low Gain Tempco (2ppm/°C)
- Low Output Leakage (< 20nA) over the Full Temperature Range
- Low Power Consumption
- TTL and CMOS Compatible
The MX7536 is a high performance CMOS monolithic 14-bit digital-to-analog converter (DAC) that is optimized and specified to operate as a bipolar output part. Since the resistors required for 4-quadrant multiplying operation are included in the MX7536, only two op amps and a voltage reference are required externally. Wafer level trimmed thin-film resistors and temperature compensated NMOS switches assure specified performance over the full operating temperature ranges with exceptional linearity and gain stability.
The MX7536 is configured to operate with an 8- or 16-bit data bus with separate Most Significant (MS) and Least Significant (LS) byte chip select controls. In addition, all digital inputs are compatible with both TTL and 5V CMOS logic levels. The device is protected against CMOS "latchup" and does not require external Schottky protection diodes. The MX7536 is available in 28-pin 600 mil wide DIP. PLCC or Small Outline (SO) packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Digital Audio
- Digitally Controlled Filters
- Machine and Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7536KN+ | 28-PDIP-600_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
MX7536KN+ | Obsolete |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7536 yet. Have something to say?
Start a Discussion on EngineerZone®