MX7534
PRODUCTIONMicroprocessor-Compatible, 14-Bit DACs
- Part Models
- 5
- 1ku List Price
- Starting From $17.39
Part Details
- 14-Bit monotonic Over Full Temperature Range
- Full 4-Quadrant Multiplication
- µP-Compatible, Double-Buffered Inputs
- Exceptionally Low Gain Tempco (2.5ppm/°C)
- Low Output Leakage (< 20nA) Over Temp.
- Low Power Consumption
- TTL and CMOS Compatible
The MX7534/MX7535 are high-performance, CMOS, monolithic, 14-bit digital-to-analog converters (DACs). Wafer-level, laser-trimmed, thin-film resistors and temperature-compensated NMOS switches assure operation over the full operating temperature range with exceptional linear and gain stability.
The MX7534 accepts right-justified data in two bytes from an 8-bit bus, while the MX7535 operates with a 14-bit data bus with separate MS-byte and LS-byte select controls. In addition, all digital inputs are compatible with both TTL and 5V CMOS-logic levels. The MX7534/MX7535 are intended for unipolar operation, but may be operated as bipolar DACs with additional external components. Both devices are protected against CMOS latchup, and neither requires the use of external Schotty protection diodes. The MX7534 is available in 20-pin narrow (0.3") DIP, wide SO, or PLCC packages. The MX7535 is available in 28-pin, 600 mil wide DIP, wide SO, or PLCC packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Digital Audio
- Digitally Controlled Filters
- Machine and Motion Control Systems
- Programmable Power Supplies
- Programmable-Gain Amplifiers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7534JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7534JP+ | 20-PLCC-N/A | ||
MX7534KN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MX7534KP+ | 20-PLCC-N/A | ||
MX7534KP+T | 20-PLCC-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2018 - 1752 ASSEMBLY |
||
MX7534JN+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on mx7534 yet. Have something to say?
Start a Discussion on EngineerZone®