MX7524

PRODUCTION

Improved MX7524

Part Models
8
1ku List Price
Starting From $4.03
Viewing:

Part Details

  • Microprocessor Compatible
  • On-chip Data Latches
  • Guaranteed Monotonic Over Temp.
  • Low Power Consumption
  • 8, 9, 10-Bit Linearity
  • MX7524 TTL/CMOS Compatible at +5V
  • MAX7624 TTL/CMOS Compatible at +12V to +15V
MX7524
Improved MX7524
MAX7624, MX7524: Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 2

Reliability Data 1

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MX7524 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed