MAXM17724

RECOMMENDED FOR NEW DESIGNS

Integrated 4V-60V, 100mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator

Highly Integrated Industrial PMIC Enables Small Solution Size with Integrated Inductor

Part Models
2
1ku List Price
Starting From $3.30
Viewing:

Part Details

  • Easy to Use
    • Wide 4V to 60V Input Step-Down Converter
    • Adjustable and Fixed Output Voltage Modules
    • Internal Inductor and Compensation
    • Up to 150mA Output Current from a Step-Down Converter
    • ±1.3% Accuracy for Linear Regulator Output and ±2% FB Accuracy for Step-Down Converter
    • All Ceramic Capacitors, Compact Layout
    • Built-In 50mA high PSRR Linear Voltage Regulator with Different Output Voltage Options
  • High Efficiency
    • Selectable PWM or PFM mode operation
    • PFM Enables Enhanced Light-Load Efficiency
    • 2.5µA Shutdown Current
    • 70µA No-Load Supply Current
  • Flexible Design
    • Internal Soft-Start and Prebias Startup
    • 350kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization for Step-DownConverters
    • Open Drain Power Good Output (Active Low RESET Pin)
    • Programmable EN/UVLO Threshold
  • Robust Operation
    • Hiccup Overcurrent Protection
    • Overtemperature Protection
    • -40°C to +125°C Ambient Operating Temperature Range / -40°C to +150°C Junction Temperature Range
  • Rugged
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
    • Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
MAXM17724
Integrated 4V-60V, 100mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator
MAXM17712, MAXM17720, MAXM17724: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAXM17724EVKIT

Evaluation Kit for the MAXM17712, MAXM17720, MAXM17724 Modules Application

Features and Benefits

  • Wide 5.5V to 60V Input Range
  • MAXM17712 Offers High 82%Efficiency (VIN = 24V, VOUTB = 3.3V, IOUTB = 75mA)
  • MAXM17720 Offers High 85% Efficiency (VIN = 24V, VOUTB = 5V, IOUTB = 75mA)
  • MAXM17724 Offers High 85% Efficiency (VIN = 24V, VOUTB = 5V, IOUTB = 75mA)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM and PFM Modes of Operation
  • Provision to Synchronize the Step-Down Converters to External-Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective Output Voltages
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM17712/MAXM17720/MAXM17724 evaluation kits (EV kit) provide a proven design to evaluate the performance of MAXM17712/MAXM17720/MAXM17724 modules. Each of these modules operates over a wide input range from 5.5V to 60V, and features an integrated 150mA step-down converter and 50mA linear regulator. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

MAXM17712 delivers up to 150mA from the 3.3V fixed output step-down converter, and up to 50mA from the 1.8V fixed output linear regulator. The step-down converter is configured to operate at 375kHz switching frequency, over a 5.5V to 60V input range.

MAXM17720 delivers up to 150mA from the 5V fixed output step-down converter, and up to 50mA from the 3.3V fixed output linear regulator. The step-down converter is configured to operate at 570kHz switching frequency, over an 8.4V to 60V input range.

MAXM17724 is configured to deliver up to 150mA from the adjustable output step-down converter programmed to 5V, and up to 50mA from the 2.5V fixed output linear regulator. The step-down converter is configured to operate at 570kHz switching frequency, over an 8.4V to 60V input range.

The EV kits feature provisions for selecting mode of operation (PWM or PFM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17710–MAXM17726 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

MAXM17712EVKIT

Evaluation Kit for the MAXM17712, MAXM17720, MAXM17724 Modules Application

Features and Benefits

  • Wide 5.5V to 60V Input Range
  • MAXM17712 Offers High 82%Efficiency (VIN = 24V, VOUTB = 3.3V, IOUTB = 75mA)
  • MAXM17720 Offers High 85% Efficiency (VIN = 24V, VOUTB = 5V, IOUTB = 75mA)
  • MAXM17724 Offers High 85% Efficiency (VIN = 24V, VOUTB = 5V, IOUTB = 75mA)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM and PFM Modes of Operation
  • Provision to Synchronize the Step-Down Converters to External-Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective Output Voltages
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM17712/MAXM17720/MAXM17724 evaluation kits (EV kit) provide a proven design to evaluate the performance of MAXM17712/MAXM17720/MAXM17724 modules. Each of these modules operates over a wide input range from 5.5V to 60V, and features an integrated 150mA step-down converter and 50mA linear regulator. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

MAXM17712 delivers up to 150mA from the 3.3V fixed output step-down converter, and up to 50mA from the 1.8V fixed output linear regulator. The step-down converter is configured to operate at 375kHz switching frequency, over a 5.5V to 60V input range.

MAXM17720 delivers up to 150mA from the 5V fixed output step-down converter, and up to 50mA from the 3.3V fixed output linear regulator. The step-down converter is configured to operate at 570kHz switching frequency, over an 8.4V to 60V input range.

MAXM17724 is configured to deliver up to 150mA from the adjustable output step-down converter programmed to 5V, and up to 50mA from the 2.5V fixed output linear regulator. The step-down converter is configured to operate at 570kHz switching frequency, over an 8.4V to 60V input range.

The EV kits feature provisions for selecting mode of operation (PWM or PFM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17710–MAXM17726 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

MAXM17720EVKIT

Evaluation Kit for the MAXM17712, MAXM17720, MAXM17724 Modules Application

Features and Benefits

  • Wide 5.5V to 60V Input Range
  • MAXM17712 Offers High 82%Efficiency (VIN = 24V, VOUTB = 3.3V, IOUTB = 75mA)
  • MAXM17720 Offers High 85% Efficiency (VIN = 24V, VOUTB = 5V, IOUTB = 75mA)
  • MAXM17724 Offers High 85% Efficiency (VIN = 24V, VOUTB = 5V, IOUTB = 75mA)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM and PFM Modes of Operation
  • Provision to Synchronize the Step-Down Converters to External-Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective Output Voltages
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM17712/MAXM17720/MAXM17724 evaluation kits (EV kit) provide a proven design to evaluate the performance of MAXM17712/MAXM17720/MAXM17724 modules. Each of these modules operates over a wide input range from 5.5V to 60V, and features an integrated 150mA step-down converter and 50mA linear regulator. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

MAXM17712 delivers up to 150mA from the 3.3V fixed output step-down converter, and up to 50mA from the 1.8V fixed output linear regulator. The step-down converter is configured to operate at 375kHz switching frequency, over a 5.5V to 60V input range.

MAXM17720 delivers up to 150mA from the 5V fixed output step-down converter, and up to 50mA from the 3.3V fixed output linear regulator. The step-down converter is configured to operate at 570kHz switching frequency, over an 8.4V to 60V input range.

MAXM17724 is configured to deliver up to 150mA from the adjustable output step-down converter programmed to 5V, and up to 50mA from the 2.5V fixed output linear regulator. The step-down converter is configured to operate at 570kHz switching frequency, over an 8.4V to 60V input range.

The EV kits feature provisions for selecting mode of operation (PWM or PFM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17710–MAXM17726 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

MAXM17724EVKIT
Evaluation Kit for the MAXM17712, MAXM17720, MAXM17724 Modules Application
MAXM17712EVKIT
Evaluation Kit for the MAXM17712, MAXM17720, MAXM17724 Modules Application
MAXM17720EVKIT
Evaluation Kit for the MAXM17712, MAXM17720, MAXM17724 Modules Application

Latest Discussions

No discussions on MAXM17724 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed