MAXM17630

RECOMMENDED FOR NEW DESIGNS

4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module

High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size

Part Models
2
1ku List Price
Starting From $3.31
Viewing:

Part Details

  • Easy to Use
    • Wide 4.5V to 36V Input
    • Adjustable 0.9V to 12V Output (MAXM17632)
    • Fixed 3.3V and 5V output versions (MAXM17630 and MAXM17631)
    • 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
    • ±1.2% Feedback Accuracy
    • Up to 1A Output Current
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Selectable PWM-, PFM- or DCM-Mode of Operation
    • Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
    • Shutdown Current as Low as 2.8μA (typ)
  • Flexible Design
    • Adjustable and Monotonic Startup with Prebiased Output Voltage
    • Built-In Output-Voltage Monitoring with RESET Pin (Active Low)
    • Programmable EN/UVLO Threshold
  • Robust Operation
    • Hiccup-Mode Overload Protection
    • Overtemperature Protection
    • -40°C to +125°C Ambient Operating Temperature/ -40°C to +150°C Junction Temperature
  • Rugged
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
    • Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
MAXM17630
4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module
MAXM17630, MAXM17631, MAXM17632: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAXM17630EVKIT

Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application

Features and Benefits

  • Wide 4.5V to 36V Input Range
    • MAXM17630 Offers High 86.47% Efficiency (VIN = 24V, VOUT = 3.3V, IOUT = 1A)
    • MAXM17631 Offers High 90.46% Efficiency (VIN = 24V, VOUT = 5V, IOUT = 1A)
    • MAXM17632 Offers High 93.12% Efficiency (VIN = 24V, VOUT = 12V, IOUT = 1A)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Provision to synchronize the Modules to an External Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective VCC
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM17630/MAXM17631/MAXM17632 evaluation kits (EV kits) provide a proven design to evaluate the performance of MAXM17630/MAXM17631/MAXM17632 modules. Each of these modules operates over a wide input range from 4.5V to 36V and delivers up to 1A output current. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

The MAXM17630 module delivers up to 1A with a fixed 3.3V output. The module is configured to operate at a 900kHz switching frequency, over a 4.5V to 36V input range.

The MAXM17631 module delivers up to 1A with a fixed 5V output. The module is configured to operate at a 1250kHz switching frequency, over a 7V to 36V input range.

The MAXM17632 adjustable module delivers up to 1A and is configured for 12V output. The module is configured to operate at a 2150kHz switching frequency over a 20V to 36V input range.

The EV kit feature provisions for selecting modes of operation (PWM/PFM/DCM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17630/MAXM17631/MAXM17632 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Programmable Logic Controller

eval board
MAXM17631EVKIT

Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application

Features and Benefits

  • Wide 4.5V to 36V Input Range
    • MAXM17630 Offers High 86.47% Efficiency (VIN = 24V, VOUT = 3.3V, IOUT = 1A)
    • MAXM17631 Offers High 90.46% Efficiency (VIN = 24V, VOUT = 5V, IOUT = 1A)
    • MAXM17632 Offers High 93.12% Efficiency (VIN = 24V, VOUT = 12V, IOUT = 1A)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Provision to synchronize the Modules to an External Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective VCC
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM17630/MAXM17631/MAXM17632 evaluation kits (EV kits) provide a proven design to evaluate the performance of MAXM17630/MAXM17631/MAXM17632 modules. Each of these modules operates over a wide input range from 4.5V to 36V and delivers up to 1A output current. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

The MAXM17630 module delivers up to 1A with a fixed 3.3V output. The module is configured to operate at a 900kHz switching frequency, over a 4.5V to 36V input range.

The MAXM17631 module delivers up to 1A with a fixed 5V output. The module is configured to operate at a 1250kHz switching frequency, over a 7V to 36V input range.

The MAXM17632 adjustable module delivers up to 1A and is configured for 12V output. The module is configured to operate at a 2150kHz switching frequency over a 20V to 36V input range.

The EV kit feature provisions for selecting modes of operation (PWM/PFM/DCM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17630/MAXM17631/MAXM17632 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Programmable Logic Controller

eval board
MAXM17632EVKIT

Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application

Features and Benefits

  • Wide 4.5V to 36V Input Range
    • MAXM17630 Offers High 86.47% Efficiency (VIN = 24V, VOUT = 3.3V, IOUT = 1A)
    • MAXM17631 Offers High 90.46% Efficiency (VIN = 24V, VOUT = 5V, IOUT = 1A)
    • MAXM17632 Offers High 93.12% Efficiency (VIN = 24V, VOUT = 12V, IOUT = 1A)
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Selectable PWM, PFM, and DCM Modes of Operation
  • Provision to synchronize the Modules to an External Clock Source
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Active-Low RESET Outputs, with Pullup Resistor to Respective VCC
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM17630/MAXM17631/MAXM17632 evaluation kits (EV kits) provide a proven design to evaluate the performance of MAXM17630/MAXM17631/MAXM17632 modules. Each of these modules operates over a wide input range from 4.5V to 36V and delivers up to 1A output current. The modules are configured to demonstrate optimum performance and component sizes in this EV kit.

The MAXM17630 module delivers up to 1A with a fixed 3.3V output. The module is configured to operate at a 900kHz switching frequency, over a 4.5V to 36V input range.

The MAXM17631 module delivers up to 1A with a fixed 5V output. The module is configured to operate at a 1250kHz switching frequency, over a 7V to 36V input range.

The MAXM17632 adjustable module delivers up to 1A and is configured for 12V output. The module is configured to operate at a 2150kHz switching frequency over a 20V to 36V input range.

The EV kit feature provisions for selecting modes of operation (PWM/PFM/DCM), synchronization to an external clock source, enable/disable, and UVLO settings. The MAXM17630/MAXM17631/MAXM17632 module family data sheet provides a complete description of the parts and should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Base Station Power Supplies
  • Distributed Supply Regulation
  • General Purpose Point-of-Load
  • High Voltage Single-Board Systems
  • Industrial Control Power Supplies
  • Programmable Logic Controller

MAXM17630EVKIT
Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application
MAXM17630EVKIT, MAXM17631EVKIT, MAXM17632EVKIT: Board Photo
MAXM17631EVKIT
Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application
MAXM17630EVKIT, MAXM17631EVKIT, MAXM17632EVKIT: Board Photo
MAXM17632EVKIT
Evaluation Kit for the MAXM17630, MAXM17631, MAXM17632 Modules in Application
MAXM17630EVKIT, MAXM17631EVKIT, MAXM17632EVKIT: Board Photo

Latest Discussions

No discussions on MAXM17630 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed