MAXM17626

RECOMMENDED FOR NEW DESIGNS

2.7V to 5.5V, 600mA Himalaya uSLIC Step-Down Power Modules

High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size

Part Models
2
1ku List Price
Starting From $1.53
Viewing:

Part Details

  • Easy to Use
    • 2.7V to 5.5V Input
    • Adjustable 0.8V to 3.3V Output
    • ±1% Feedback Accuracy
    • Up to 600mA Output Current
    • Fixed 2MHz or 4MHz Operation
    • 100% Duty-Cycle Operation
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Selectable PWM- or PFM- Mode of Operation
    • Shutdown Current as low as 0.1μA (typ)
  • Flexible Design
    • Internal Soft-Start and Prebias Startup
    • Open-Drain Power Good Output (PGOOD Pin)
  • Robust Operation
    • Overtemperature Protection
    • -40°C to + 125°C Ambient Operating Temperature/-40°C to +150°C Junction Temperature
  • Rugged
    • Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
MAXM17626
2.7V to 5.5V, 600mA Himalaya uSLIC Step-Down Power Modules
MAXM17625, MAXM17626: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

eval board
MAXM17626EVKIT

Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application

Features and Benefits

  • Operates up to 5.5V Input Supply
  • MAXM17625 Offers High 92% Efficiency (VIN = 3.3V, VOUT = 1.5V, IOUT = 300mA)
  • MAXM17626 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 400mA)
  • Up to 600mA Load Current
  • 2MHz Fixed Switching Frequency for the MAXM17625
  • 4MHz Fixed Switching Frequency for the MAXM17626
  • Selectable Pulse-Width Modulation (PWM) and Pulse-Frequency Modulation (PFM) Modes of Operation
  • Internal 1ms Soft-Start Time
  • Power-Good (PGOOD) Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAXM17625/MAXM17626 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAXM17625/MAXM17626 modules. Each of these modules are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAXM17625 module delivers up to 600mA at a switching frequency of 2MHz. The module is configured for a 1.5V output over a 2.7V to 5.5V input range.

The MAXM17626 module delivers up to 600mA at a switching frequency of 4MHz. The module is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting Mode of operation (PWM/PFM) and Enable input. The MAXM17625/MAXM17626 module data sheet provides a complete description of the parts that should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Battery Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

eval board
MAXM17625EVKIT

Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application

Features and Benefits

  • Operates up to 5.5V Input Supply
  • MAXM17625 Offers High 92% Efficiency (VIN = 3.3V, VOUT = 1.5V, IOUT = 300mA)
  • MAXM17626 Offers High 94.5% Efficiency (VIN = 5V, VOUT = 3.3V, IOUT = 400mA)
  • Up to 600mA Load Current
  • 2MHz Fixed Switching Frequency for the MAXM17625
  • 4MHz Fixed Switching Frequency for the MAXM17626
  • Selectable Pulse-Width Modulation (PWM) and Pulse-Frequency Modulation (PFM) Modes of Operation
  • Internal 1ms Soft-Start Time
  • Power-Good (PGOOD) Output with Pullup Resistor to Respective Input Voltages
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAXM17625/MAXM17626 evaluation kits (EV kits) provide a proven design to evaluate the performance of the MAXM17625/MAXM17626 modules. Each of these modules are configured to demonstrate optimum performance and component sizes in the EV kits.

The MAXM17625 module delivers up to 600mA at a switching frequency of 2MHz. The module is configured for a 1.5V output over a 2.7V to 5.5V input range.

The MAXM17626 module delivers up to 600mA at a switching frequency of 4MHz. The module is configured for a 3.3V output over a 3.6V to 5.5V input range.

The EV kits feature provisions for selecting Mode of operation (PWM/PFM) and Enable input. The MAXM17625/MAXM17626 module data sheet provides a complete description of the parts that should be read in conjunction with this data sheet prior to operating the EV kits.

Applications

  • Battery Powered Applications
  • Distributed Power Systems
  • Industrial Sensors and Process Control
  • Point-of-Load Power Supply
  • Standard 5V Rail Supplies

MAXM17626EVKIT
Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application
MAXM17625EVKIT, MAXM17626EVKIT: Board Photo
MAXM17625EVKIT
Evaluation Kit for the MAXM17625/MAXM17626 Modules in Application
MAXM17625EVKIT, MAXM17626EVKIT: Board Photo

Latest Discussions

No discussions on MAXM17626 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed