MAXM17575

Obsolete

4.5V to 60V, 1.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Integrated Step-Down DC-DC Converter
    • Integrated Inductor
    • Integrated Compensation Components
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile 6.5mm × 10mm × 2.92mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input-Voltage Range from 4.5V to 60V
    • Output-Voltage Adjustable Range from 0.9V to 12V
    • Adjustable Frequency with External Frequency Synchronization (400kHz to 2.2MHz)
    • Soft-Start Programmable
    • PWM Mode of Operation
    • Optional Programmable EN/UVLO
  • Operates Reliably in Adverse Industrial Environments
    • Integrated Thermal Fault Protection
    • Hiccup Mode Overload Protection
    • Active-Low RESET Output-Voltage Monitoring
    • High Industrial Ambient Operating Temperature Range (-40°C to +125°C) / Junction Temperature Range (-40°C to +150°C)
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
MAXM17575
4.5V to 60V, 1.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
MAXM17575: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAXM17575EVKIT

Evaluation Kit for the MAXM17575 5V Output Application

Features and Benefits

  • Highly-Integrated Solution with Built-In Shielded Inductor
  • Wide 7.5V to 60V Input Range
  • Programmed 5V Output, up to 1.5A Output Current
  • High 92% Efficiency (VIN = 12V, VOUT = 5V at 0.5A)
  • 900kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Programmed 1ms Soft-Start Time
  • PWM Mode of Operation
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • CISPR-22 Class B Compliant

Product Details

The MAXM17575 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17575 highvoltage, high-efficiency, synchronous step-down DC-DC power module. The EV kit is preset for 5V output at load currents up to 1.5A and features a 900kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAXM17575 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full features, benefits and parameters of the MAXM17575 module, refer to the MAXM17575 data sheet.

Applications

  • Base Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Contro
  • Industrial Power Supplies

MAXM17575EVKIT
Evaluation Kit for the MAXM17575 5V Output Application

Latest Discussions

No discussions on maxm17575 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed