MAXM17543

LAST TIME BUY

4.5V to 42V, 2.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Integrated Switching Power Supply Controller and Dual-MOSFET Power Switches
    • Integrated Inductor
    • Integrated Compensation Component
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile 9mm x 15mm x 2.8mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input Voltage Range from 4.5V to 42V
    • Output-Voltage Adjustable Range from 0.9V to 12V
    • Adjustable Frequency with External Frequency Synchronization (100kHz to 1.8MHz)
    • Soft-Start Programmable
    • PWM, PFM, or DCM Current-Mode Control
    • Optional Programmable EN/UVLO
  • Operates Reliably in Adverse Industrial Environments
    • Integrated Thermal Fault Protection
    • Hiccup Mode Overload Protection
    • Active-Low RESET/ Output-Voltage Monitoring
    • Wide Industrial Ambient Operating Temperature Range (-40°C to +125°C)/ Junction Temperature Range (-40°C to +150°C)
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
MAXM17543
4.5V to 42V, 2.5A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
MAXM17543: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

SIMPLIS Models 1


Evaluation Kits

MAXM17543EVKIT

Evaluation Kit for MAXM17543 3.3V Output

Features and Benefits

  • Highly Integrated Solution with Integrated Shield Inductor
  • Wide 4.5V to 42V Input Range
  • Preset 3.3V Output with a Fixed Resistor-Divider on FB (Feedback Pin)
  • Programmable Output-Voltage Feature (0.9V to 12V)
  • Up to 2.5A Output Current
  • High 91.2% Efficiency (VIN = 12V, VOUT = 3.3V at 0.74A)
  • 500kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Selectable PWM, PFM, or DCM Mode
  • Open-Drain Active-Low RESET Output
  • External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAXM17543 evaluation kit (EV kit) is a demonstration circuit of MAXM17543 high-voltage, high-efficiency, current-mode scheme, synchronous step-down DC-DC switching power module. The EV kit is designed for a 3.3V output and delivers up to 2.5A load current from a wide input-voltage range of 4.5V to 42V. The EV kit switches at an optimal 500kHz switching frequency to allow the use of small component-sizes, helping to minimize solution-size while maintaining high-performance. The EV kit provides a precision-enable input, an open-drain active-low RESET output signal, and external frequency synchronization to provide a simple and reliable startup sequence and eliminate beat frequency between regulators. The EV kit also includes optional component footprints to program different output voltages, an adjustable input undervoltage-lockout, and a soft-start time to control inrush current during startup. The MAXM17543 IC data sheet provides a complete description of the part and should be read in conjunction with this data sheet prior to modifying the demonstration circuit.

Applications

  • Base Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control
  • Industrial Power Supplies

MAXM17543EVKIT
Evaluation Kit for MAXM17543 3.3V Output

Latest Discussions

No discussions on MAXM17543 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed