MAXM15066

RECOMMENDED FOR NEW DESIGNS

4.5V to 60V, 300mA Step-Down uSLIC Power Module

Save Space and Reduce Heat, 300mA Synchronous Buck, Highly Efficient, Power Module in our uSLIC Package

Part Models
2
1ku List Price
Starting From $3.48

Part Details

  • Easy to Use
    • Wide 4.5V to 60V Input
    • Adjustable 0.9V to 6.3V Output
    • Fixed 3.3V and 5V Output (MAXM15065 and MAXM15066)
    • ±1.5% Feedback Accuracy
    • Up to 300mA Output-Current
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Selectable PWM- or PFM-Mode of Operation
    • Shutdown Current as Low as 2.2μA (typ)
  • Flexible Design
    • Internal Soft-Start and Prebias Startup
    • Open-Drain Power Good Output (Active Low RESET Pin)
    • Programmable EN/UVLO Threshold
  • Robust Operation
    • Hiccup Overcurrent Protection
    • Overtemperature Protection
    • -40°C to +125°C Ambient Operating Temperature/ -40°C to +150°C Junction Temperature
  • Rugged
    • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
    • Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
MAXM15066
4.5V to 60V, 300mA Step-Down uSLIC Power Module
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

EE-Sim Power® Tools 1

The EE-Sim DC-DC Converter Tool uses your requirements to quickly create a complete power design including a schematic, BOM with commercially available parts, and time and frequency domain simulations. Your customized schematic can be downloaded for further analysis in the standalone EE-Sim OASIS Simulator, featuring SIMPLIS and SIMetrix SPICE engines.

Start EE-Sim Now

Evaluation Kits

MAXM15065EVKIT

Evaluation Kit for the MAXM15065 3.3V Output-Voltage Application

Features and Benefits

  • Highly Integrated Solution
  • Wide 5.5V to 48V Input Range
  • Fixed 3.3V Output, Delivers Up To 300mA Output Current
  • High 80.43% Efficiency (VIN = 24V, VOUT = 3.3V at 150mA)
  • 550kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 3.75ms Soft-Start Time
  • Active-Low RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM15065 3.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15065 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 3.3V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15065 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15065 data sheet.

Applications

  • 4-20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General Purpose Point-of-Load
  • HVAC and Building Control
  • Industrial Sensors and Encoders
  • LDO Replacement
  • USB Type-C Powered Loads

MAXM15066EVKIT

Evaluation Kit for the MAXM15066 5V Output-Voltage Application

Features and Benefits

  • Highly Integrated Solution
  • Wide 8.5V to 60V Input Range
  • Fixed 5V Output, Delivers Up To 300mA Output Current
  • High 85.01% Efficiency (VIN = 24V, VOUT = 5V at 150mA)
  • 550kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 3.75ms Soft-Start Time
  • Active-Low RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM15066 5V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15066 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 5V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15066 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15066 data sheet.

Applications

  • 4-20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General Purpose Point-of-Load
  • HVAC and Building Control
  • Industrial Sensors and Encoders
  • LDO Replacement
  • USB Type-C Powered Loads

MAXM15067EVKIT

Evaluation Kit for the MAXM15067 6.3V Output-Voltage Application

Features and Benefits

  • Highly Integrated Solution
  • Wide 10V to 60V Input Range
  • Programmed 6.3V Output, Delivers Up To 300mA Output Current
  • High 87.24% Efficiency (VIN = 24V, VOUT = 6.3V at 170mA)
  • 550kHz Switching Frequency
  • ENABLE/UVLO Input, Resistor-Programmable UVLO Threshold
  • PFM Feature for Better Light-Load Efficiency
  • Fixed Internal 3.75ms Soft-Start Time
  • Active-Low RESET Output, with Pullup Resistor to VCC
  • Overcurrent and Overtemperature Protection (OCP and OTP)
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions

Product Details

The MAXM15067 6.3V output evaluation kit (EV kit) provides a proven design to evaluate the MAXM15067 high-voltage, high-efficiency, synchronous step-down DC-DC module. The EV kit is programmed to deliver 6.3V output for loads up to 300mA. The EV kit features an adjustable input undervoltage lockout, selectable mode, and open-drain active-low RESET signal. The MAXM15067 data sheet provides a complete description of the module that should be read in conjunction with this EV kit data sheet prior to modifying the demo circuit. For full module features, benefits and parameters, refer to the MAXM15067 data sheet.

Applications

  • 4-20mA Current-Loop Powered Sensors
  • Battery-Powered Equipment
  • General Purpose Point-of-Load
  • HVAC and Building Control
  • Industrial Sensors and Encoders
  • LDO Replacement
  • USB Type-C Powered Loads

MAXM15065EVKIT
Evaluation Kit for the MAXM15065 3.3V Output-Voltage Application
MAXM15066EVKIT
Evaluation Kit for the MAXM15066 5V Output-Voltage Application
MAXM15067EVKIT
Evaluation Kit for the MAXM15067 6.3V Output-Voltage Application

Latest Discussions

No discussions on MAXM15066 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed