MAX9982
825MHz to 915MHz, SiGe High-Linearity Active Mixer
Industry's First Fully Integrated Active Mixer
Part Details
The MAX9982 fully integrated SiGe mixer is optimized to meet the demanding requirements of GSM850, GSM900, and CDMA850 base-station receivers. Each high-linearity device includes a local oscillator (LO) switch, LO driver, and active mixer. On-chip baluns are also integrated to allow for single-ended RF and LO inputs. Since the active mixer provides 2dB of conversion gain, the device effectively replaces the IF amplifier stage, which typically follows most passive mixer implementations.
The MAX9982 provides exceptional linearity with an input IP3 of greater than +26dBm. The integrated LO driver allows for a wide range of LO drive levels from -5dBm to +5dBm. In addition, the built-in switch enables rapid LO selection of less than 250ns, as needed for GSM frequency-hopping applications.
The MAX9982 is available in a 20-pin QFN package (5mm x 5mm) with an exposed paddle and is specified over the -40°C to +85°C extended temperature range.
Applications
- Cellular cdmaOne™ and cdma2000® Base Station Receivers
- Microwave Links
- Network (iDEN®) Base Station Receivers
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 4
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Product 1 | ||
MAX9981 | 825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer |
Latest Discussions
No discussions on MAX9982 yet. Have something to say?
Start a Discussion on EngineerZone®