MAX9981

825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer

Industry's First Dual SiGe Mixer Reduces Cost, Space, and Component Count for 2.5G and 3G BTS Designs

Part Details

  • +27.3dBm Input IP3
  • +13.6dBm Input 1dB Compression Point
  • 825MHz to 915MHz RF Frequency Range
  • 70MHz to 170MHz IF Frequency Range
  • 725MHz to 1085MHz LO Frequency Range
  • 2.1dB Conversion Gain
  • 10.8dB Noise Figure
  • 42dB Channel-to-Channel Isolation
  • -5dBm to +5dBm LO Drive
  • +5V Single-Supply Operation
  • Built-In LO Switch with 52dB LO1 to LO2 Isolation
  • ESD Protection
  • Integrated RF and LO Baluns for Single-Ended Inputs
MAX9981
825MHz to 915MHz, Dual SiGe High-Linearity Active Mixer
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX9982 825MHz to 915MHz, SiGe High-Linearity Active Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9981 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed