MAX9626

PRODUCTION

Low-Noise, Low-Distortion, 1.35GHz Fully Differential Amplifiers

Ultra-Low Distortion, Fast-Settling Differential-Output Amplifiers in a Small 3mm x 3mm Package

Part Models
2
1ku List Price
Starting From $3.81

Part Details

  • Low-Voltage Noise Density 3.6nV/
  • Low Harmonic Distortion
    • HD2/HD3 of -102/-105dB at 10MHz
    • HD2/HD3 of -86/-80dB at 125MHz
  • Factory Set Gain Options of 1V/V, 2V/V, and 4V/V
  • 1.35GHz Small-Signal Bandwidth
  • Adjustable-Output Common-Mode Voltage
  • Differential-to-Differential or Single-Ended-to-Differential Operation
  • 25µA Shutdown Current
  • Single-Supply Voltage +2.85V to +5.25V
  • Small, 3mm x 3mm 12-Pin TQFN Package
MAX9626
Low-Noise, Low-Distortion, 1.35GHz Fully Differential Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

MAX9626EVKIT

Evaluation Kit for the MAX9626, MAX9627, and MAX9628

Features and Benefits

  • 2.85V to 5.25V Single-Supply Range
  • Factory-Set 1V/V Gain
  • Adjustable-Output Common-Mode Voltage
  • Shutdown Input
  • Also Evaluates the MAX9627/MAX9628 (IC Replacement)
  • Fully Assembled and Tested

Product Details

The MAX9626 evaluation kit (EV kit) provides a proven design to evaluate the MAX9626 low-noise, low-distortion, and high-bandwidth differential amplifier/ADC driver in a 12-pin TQFN package. The EV kit circuit is preconfigured as an ADC driver. SMA connectors are provided for the board input/output and the EV kit operates off a single 2.85V to 5.25V power supply. The EV kit also evaluates the MAX9627/MAX9628. Request a free MAX9627/MAX9628 IC sample from the factory when ordering the EV kit.

Applications

  • ATE
  • Communication
  • High-Performance Instrumentation
  • Medical Imaging

MAX9626EVKIT
Evaluation Kit for the MAX9626, MAX9627, and MAX9628

Latest Discussions

No discussions on MAX9626 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed