MAX9613

PRODUCTION

Low-Power, High-Efficiency, Single/Dual, Rail-to-Rail I/O Op Amps

Save Maintenance System Downtime and Self-Calibration Feature Ensures System Accuracy Over Time and Temperature

Part Models
2
1ku List Price
Starting From $0.87
Viewing:

Part Details

  • VCC = 1.7V to 5.5V (0°C to +70°C)
  • VCC = 1.8V to 5.5V (-40°C to +125°C)
  • Low 100µV (max) VOS
  • Rail-to-Rail Inputs and Outputs
  • Low 210µA Supply Current, 1µA in Shutdown
  • Autotrim Offset Calibration
  • 2.8MHz Bandwidth
  • Excellent RF Immunity
MAX9613
Low-Power, High-Efficiency, Single/Dual, Rail-to-Rail I/O Op Amps
MAX9613, MAX9615: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9613EVKIT

Evaluation Kit for the MAX9613

Features and Benefits

  • Accommodates Multiple Op-Amp Configurations
    • Component Pads Allow for Sallen-Key Filter
  • Rail-to-Rail Inputs/Outputs
  • Accomodates Easy-to-Use 0805 Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9613 evaluation kit (EV kit) provides a proven design to evaluate the MAX9613 low-power, MOS-input operational amplifier (op amp) in a 6-pin SC70 package. The EV kit circuit is preconfigured as a noninverting amplifier, but can easily be adapted to other topologies by changing a few components. Low-power, low-input VOS, and rail-to-rail input/output stages make this device ideal for a variety of measurement applications. The component pads accommodate 0805 packages, making them easy to solder and replace. The EV kit comes with a MAX9613AXT+ installed.

Applications

  • General Purpose Signal Processing
  • Industrial and Medical Sensors
  • Notebooks, Portable Media Players

MAX9613EVKIT
Evaluation Kit for the MAX9613

Latest Discussions

No discussions on max9613 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed