MAX9598

Low-Power Audio/Video Switch for Dual SCART Connectors

Industry's First 3.3V, Dual SCART Solution Minimizes Power Consumption in Set-Top Box and DVD Applications

Viewing:

Part Details

  • 70mW Quiescent Power Consumption
  • 1.7mW Low-Power Mode Consumption
  • 0.1mW Shutdown Consumption
  • Clickless/Popless, DirectDrive Audio
  • Video Input Detection
  • Video Load Detection
  • Video Reconstruction Filter with 10MHz Passband and 52dB Attenuation at 27MHz
  • 3.3V and 12V Supply Voltages
MAX9598
Low-Power Audio/Video Switch for Dual SCART Connectors
MAX9598: System Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9598 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed