MAX9507

1.8V, DirectDrive Video Filter Amplifier with Load Detection and Dual SPST Analog Switches

Ultra-Low-Power, Built-In Load-Detect Feature Intelligently Detects and Reports Change of Video Output Load Status

Viewing:

Part Details

  • 1.8V or 2.5V Single-Supply Operation
  • Low Power Consumption (5.8mW Quiescent, 11.7mW Average)
  • Video Load Detection
  • DirectDrive Sets Video Output Black Level Near Ground
  • Dual SPST Analog Switches
  • Transparent Input Sync-Tip Clamp
  • I²C Control
MAX9507
1.8V, DirectDrive Video Filter Amplifier with Load Detection and Dual SPST Analog Switches
MAX9507: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX9509 1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers
MAX9510 1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers
MAX9516 1.8V, Ultra-Low-Power, DirectDrive Video Filter Amplifier with Load Detect
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9507 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed