MAX9516

1.8V, Ultra-Low-Power, DirectDrive Video Filter Amplifier with Load Detect

Automatically Adjusts IC Power Consumption and Reduces Overall System Power Consumption Based on Output Load Status

Viewing:

Part Details

  • 1.8V or 2.5V Single-Supply Operation
  • Low Power Consumption (6mW Quiescent, 12mW Average)
  • Video Load Detect
  • Reconstruction Filter with 5.5MHz Passband
  • DirectDrive Sets Video Output Black Level Near Ground
  • DC-Coupled Input/Output
  • Transparent Input Sync-Tip Clamp
MAX9516
1.8V, Ultra-Low-Power, DirectDrive Video Filter Amplifier with Load Detect
MAX9516: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX9509 1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers
MAX9510 1.8V, Ultra-Low Power, DirectDrive Video Filter Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9516 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed