MAX9489

Multiple-Output Network Clock Generator

Clock Generator Provides Multiple Clock Outputs Ideal for Network Routers

Viewing:

Part Details

  • 15 LVCMOS Outputs with 10 Independently Programmable Frequencies: 133MHz, 125MHz, 100MHz, 83MHz, 80MHz, 66MHz, 62.5MHz, 50MHz, 33MHz, and 25MHz
  • 25MHz Crystal or Clock Input Reference
  • Programmable Through I²C Interface
  • Programmable Output Frequency Margin of ±5% or ±10%
  • Pin-Selectable Power-Up Frequency for CLK1 Output: 100MHz, 125MHz, or 133MHz
  • Low Output Period Jitter: < 48psRMS
  • Output-to-Output Skew < 200ps
  • Available in 32-Lead, 5mm x 5mm x 0.8mm, Thin QFN Package
  • Operates from +3.0V to +3.6V Power Supply
  • Power Dissipation 450mW (typ)
  • Extended Temperature Range: -40°C to +85°C
MAX9489
Multiple-Output Network Clock Generator
MAX9489: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9489 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed