MAX9486

8kHz Reference Clock Synthesizer with Multiple Outputs at 35.328MHz

Clock Generator Optimized for xDSL CO Line Cards and Telecom Systems Requiring Low-Jitter Clock Outputs

Viewing:

Part Details

  • 8kHz Input Reference CLK
  • High-Jitter Rejection on the Reference CLK
  • Synthesizer Locks to the 8kHz Reference with a ±200ppm Range
  • Output Frequency: 35.328MHz
  • Six Buffered LVTTL Low-Jitter Outputs
  • One 8kHz Reference CLK Relay Output
  • +3.3V Supply Operation
  • 24-Pin TSSOP Package
  • MAX9486
    8kHz Reference Clock Synthesizer with Multiple Outputs at 35.328MHz
    MAX9486: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on max9486 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed