MAX9425

Lowest Jitter Quad PECL-to-ECL Differential Translators

Viewing:

Part Details

  • 0.24psRMS Added Random Jitter
  • 10ps Channel-to-Channel Skew in Synchronous Mode
  • Guaranteed 500mV Differential Output at 3GHz Clock Frequency
  • 420ps Propagation Delay in Asynchronous Mode
  • Functionally Compatible with
    • SK4426 (MAX9424)
    • SK4430 (MAX9425)
    • SK4436 (MAX9426)
    • SK4440 (MAX9427)
  • Integrated 50Ω Outputs (MAX9425/MAX9427)
  • Integrated 100Ω Inputs (MAX9426/MAX9427)
  • Synchronous/Asynchronous Operation
MAX9425
Lowest Jitter Quad PECL-to-ECL Differential Translators
MAX9424, MAX9425, MAX9426, MAX9427: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 4
MAX9400 Quad Differential LVECL/LVPECL Buffer/Receivers
MAX9402 Quad Differential LVECL/LVPECL Buffer/Receivers
MAX9403 Quad Differential LVECL/LVPECL Buffer/Receivers
MAX9405 Quad Differential LVECL/LVPECL Buffer/Receivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9424EVKIT

Evaluation Kit for the MAX9424, MAX9425, MAX9426, MAX9427

Features and Benefits

  • Controlled 50Ω Coplanar Impedance Traces
  • Output Trace Lengths Matched to < 1mil (25.4 x 10-3mm)
  • Frequency Range
    • 2GHz (min) at Asynchronous Mode
    • 3GHz (min) at Synchronous Mode
  • 32-Pin TQFP 5mm x 5mm Package
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX9424 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed circuit (PC) board. The EV kit includes the MAX9424, a four-channel low-skew PECL/LVPECL-to-ECL/LVECL translator. The EV kit accepts differential PECL/LVPECL input signals and converts these differential ECL/LVECL signals at an operating frequency up to 3GHz.

The MAX9424 EV kit is a four-layer PC board with 50Ω controlled-impedance traces. It can also be used to evaluate the MAX9425/MAX9426/MAX9427 PECL/LVPECL-to-ECL/LVECL translators with different internal input and output terminations.

Applications

  • Automated Test Equipment (ATE)
  • Central Office Backplane Clock Distribution
  • Data and Clock Driver and Buffer
  • DSLAM Backplane
  • Wireless Base Stations

MAX9424EVKIT
Evaluation Kit for the MAX9424, MAX9425, MAX9426, MAX9427

Latest Discussions

No discussions on MAX9425 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed