MAX9403

Quad Differential LVECL/LVPECL Buffer/Receivers

Viewing:

Part Details

  • 400mV Differential Output at 3.0GHz Data Rate
  • 335ps Propagation Delay in Asynchronous Mode
  • 8ps Channel-to-Channel Skew in Synchronous Mode
  • Integrated 50Ω Outputs (MAX9402/MAX9405)
  • Integrated 100Ω Inputs (MAX9403/MAX9405)
  • Synchronous/Asynchronous Operation
MAX9403
Quad Differential LVECL/LVPECL Buffer/Receivers
MAX9400, MAX9402, MAX9403, MAX9405: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max9403 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed