MAX9394

LAST TIME BUY

2:1 Multiplexers and 1:2 Demultiplexers with Loopback

2:1 Multiplexers and 1:2 Demultiplexers with Loopback Guaranteed to Operate at 1.35GHz fMAX

Part Models
2
1ku List Price
Starting From $9.94

Part Details

  • Guaranteed 1.5GHz Operation with 250mV Differential Output Swing
  • Simultaneous Loopback Control
  • 2ps(RMS) (max) Random Jitter
  • AC Specifications Guaranteed for 150mV Differential Input
  • Signal Inputs Accept Any Differential Signaling Standard
  • LVDS Outputs for Clock or High-Speed Data
  • High-Level Input Fail-Safe Detection (MAX9394)
  • Low-Level Input Fail-Safe Detection (MAX9395)
  • 3.0V to 3.6V Supply Voltage Range
  • LVCMOS/LVTTL Logic Inputs
MAX9394
2:1 Multiplexers and 1:2 Demultiplexers with Loopback
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX9394 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed