MAX9390
LAST TIME BUYAnything-to-LVDS Dual 2 x 2 Crosspoint Switches
Dual, 2 x 2 Crosspoint Switches with Anything-to-LVDS Guarantee 1.50GHz Maximum Operating Frequency
- Part Models
- 2
- 1ku List Price
- Starting From $10.03
Part Details
- 1.5GHz Operation with 250mV Differential Output Swing
- 2ps(RMS) (max) Random Jitter
- AC Specifications Guaranteed for 150mV Differential Input
- Signal Inputs Accept Any Differential Signaling Standard
- LVDS Outputs for Clock or High-Speed Data
- High-Level Input Fail-Safe Detection (MAX9390)
- Low-Level Input Fail-Safe Detection (MAX9391)
- 3.0V to 3.6V Supply Voltage Range
- LVCMOS/LVTTL Logic Inputs Control Signal Routing
The MAX9390/MAX9391 dual 2 x 2 crosspoint switches perform high-speed, low-power, and low-noise signal distribution. The MAX9390/MAX9391 multiplex one of two differential input pairs to either or both low-voltage differential signaling (LVDS) outputs for each channel. Independent enable inputs turn on or turn off each differential output pair.
Four LVCMOS/LVTTL logic inputs (two per channel) control the internal connections between inputs and outputs. This flexibility allows for the following configurations: 2 x 2 crosspoint switch, 2:1 mux, 1:2 splitter, or dual repeater. This makes the MAX9390/MAX9391 ideal for protection switching in fault-tolerant systems, loopback switching for diagnostics, fanout buffering for clock/data distribution, and signal regeneration.
Fail-safe circuitry forces the outputs to a differential low condition for undriven inputs or when the common-mode voltage exceeds the specified range. The MAX9390 provides high-level input fail-safe detection for LVDS, HSTL, and other GND-referenced differential inputs. The MAX9391 provides low-level input fail-safe detection for LVPECL, CML, and other VCC-referenced differential inputs.
Ultra-low 82ps(P-P) (max) pseudorandom bit sequence (PRBS) jitter ensures reliable communications in high-speed links that are highly sensitive to timing error, especially those incorporating clock-and-data recovery, or serializers and deserializers. The high-speed switching performance guarantees 1.5GHz operation and less than 65ps (max) skew between channels.
LVDS inputs and outputs are compatible with the TIA/EIA-644 LVDS standard. The LVDS outputs drive 100Ω loads. The MAX9390/MAX9391 are offered in a 32-pin TQFP package and operate over the extended temperature range (-40°C to +85°C).
Also refer to the MAX9392/MAX9393 with flow-through pinout.
Applications
- Central Office Backplane Clock Distribution
- DSLAM
- Fault-Tolerant Systems
- High-Speed Telecom/Datacom Equipment
- Protection Switching
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9390EHJ+ | 32-TQFP-5X5X1.0 | ||
MAX9390EHJ+T | 32-TQFP-5X5X1.0 |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max9390 yet. Have something to say?
Start a Discussion on EngineerZone®