MAX9376

PRODUCTION

LVDS/Anything-to-LVPECL/LVDS Dual Translator

Part Models
2
1ku List Price
Starting From $9.42
Viewing:

Part Details

  • Guaranteed 2GHz Switching Frequency
  • Accepts LVDS/LVPECL/Anything Inputs
  • 421ps (typ) Propagation Delays
  • 30ps (max) Pulse Skew
  • 2psRMS (max) Random Jitter
  • Minimum 100mV Differential Input to Guarantee AC Specifications
  • Temperature-Compensated LVPECL Output
  • +3.0V to +3.6V Power-Supply Operating Range
  • > 2kV ESD Protection (Human Body Model)
MAX9376
LVDS/Anything-to-LVPECL/LVDS Dual Translator
MAX9376: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed