MAX9370

PRODUCTION

LVTTL/TTL-to-Differential LVPECL/PECL Translators

Part Models
4
1ku List Price
Starting From $4.13
Viewing:

Part Details

  • Guaranteed 1GHz Operating Frequency at 600mV Differential Output
  • 270ps Propagation Delay
  • 10ps Output-to-Output Skew (MAX9370/MAX9372)
  • Wide Supply Range: 3.0V to 5.25V (MAX9370/MAX9371)
  • ESD Protection > 2kV (Human Body Model)
  • Output High with Input Open
  • Available in Small 8-Pin SOT23, µMAX, and SO Packages
  • Improved Upgrades to MC100EL22, MC100EPT20, MC100EPT22
  • MAX9370
    LVTTL/TTL-to-Differential LVPECL/PECL Translators
    MAX9370, MAX9371, MAX9372: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Data Path Management 1
    MAX9371 PRODUCTION LVTTL/TTL-to-Differential LVPECL/PECL Translators
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Tools & Simulations

    Latest Discussions

    No discussions on max9370 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed