MAX9208

PRODUCTION

10-Bit Bus LVDS Deserializers

Part Models
2
1ku List Price
Starting From $6.82
Viewing:

Part Details

  • Stand-Alone Deserializer (vs. SerDes) Ideal for Unidirectional Links
  • Automatic Clock Recovery
  • Allow Hot Insertion and Synchronization Without System Interruption
  • BLVDS Serial Input Rated for Point-to-Point and Bus Applications
  • Fast Pseudorandom Lock
  • Wide Reference Clock Input Range
    • 16MHz to 45MHz (MAX9206)
    • 40MHz to 60MHz (MAX9208)
  • High 720psP-P Jitter Tolerance (MAX9206)
  • Low 30mA Supply Current (MAX9206 at 16MHz)
  • 10-Bit Parallel LVCMOS/LVTTL Output
  • Up to 600Mbps Throughput (MAX9208)
  • Programmable Output Strobe Edge
  • Pin Compatible to DS92LV1212A and DS92LV1224
MAX9208
10-Bit Bus LVDS Deserializers
MAX9206, MAX9208: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9235EVKIT

Evaluation Kit for the MAX9235 and MAX9206

Features and Benefits

  • 3.3V Single Supply
  • 10-Bit Parallel LVCMOS/LVTTL Interface
  • Allows Common-Mode Testing
  • Independent Evaluation of Serializer (MAX9235) and Deserializer (MAX9206)
  • Low-Voltage, Low-Power Operation
  • Fully Assembled and Tested

Product Details

The MAX9235 evaluation kit (EV kit) is a fully assembled and tested printed-circuit board (PCB) that simplifies the evaluation of the MAX9235 400Mbps, 10-bit LVDS serializer and the MAX9206 400Mbps, 10-bit LVDS deserializer. The MAX9235 serializer transforms 10-bit-wide parallel LVCMOS/LVTTL data into a serial high-speed, low-voltage differential signaling (LVDS) data stream. The serializer pairs with a deserializer, the MAX9206, which receives the serial output and transforms it back to 10-bit-wide parallel LVCMOS/LVTTL data.

The EV kit requires a single 3.3V supply and two reference clock inputs with a 16MHz to 40MHz range to operate. The 10-bit parallel input data is connected to a 24-pin header and the output data is sampled at a separate 24-pin header. The EV kit circuit can be modified to isolate and evaluate the MAX9235 and MAX9206 independently.

Applications

  • Lane Departures
  • Production Monitoring
  • Rear View Cameras
  • Security Cameras

MAX9235EVKIT
Evaluation Kit for the MAX9235 and MAX9206

Latest Discussions

No discussions on max9208 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed