MAX9206
PRODUCTION10-Bit Bus LVDS Deserializers
- Part Models
- 4
- 1ku List Price
- Starting From $6.56
Part Details
- Stand-Alone Deserializer (vs. SerDes) Ideal for Unidirectional Links
- Automatic Clock Recovery
- Allow Hot Insertion and Synchronization Without System Interruption
- BLVDS Serial Input Rated for Point-to-Point and Bus Applications
- Fast Pseudorandom Lock
- Wide Reference Clock Input Range
- 16MHz to 45MHz (MAX9206)
- 40MHz to 60MHz (MAX9208)
- High 720psP-P Jitter Tolerance (MAX9206)
- Low 30mA Supply Current (MAX9206 at 16MHz)
- 10-Bit Parallel LVCMOS/LVTTL Output
- Up to 600Mbps Throughput (MAX9208)
- Programmable Output Strobe Edge
- Pin Compatible to DS92LV1212A and DS92LV1224
The MAX9206/MAX9208 deserializers transform a highspeed serial bus low-voltage differential signaling (BLVDS) data stream into 10-bit-wide parallel LVCMOS/LVTTL data and clock. The deserializers pair with serializers such as the MAX9205/MAX9207, which generate a serial BLVDS signal from 10-bit-wide parallel data. The serializer/deserializer combination reduces interconnect, simplifies PCB layout, and reduces board size.
The MAX9206/MAX9208 receive serial data at 450Mbps and 600Mbps, respectively, over board traces or twisted-pair cables. These devices combine frequency lock, bit lock, and frame lock to produce a parallel-rate clock and word-aligned 10-bit data. Serialization eliminates parallel bus clock-to-data and data-to-data skew.
A power-down mode reduces typical supply current to less than 600µA. Upon power-up (applying power or driving active-low PWRDN high), the MAX9206/MAX9208 establish lock after receiving synchronization signals or serial data from the MAX9205/MAX9207. An output enable allows the outputs to be disabled, putting the parallel data outputs and recovered output clock into a highimpedance state without losing lock.
The MAX9206/MAX9208 operate from a single +3.3V supply and are specified for operation from -40°C to +85°C. The MAX9206/MAX9208 are available in 28-pin SSOP packages.
Applications
- Add/Drop Multiplexers
- Backplane and Interconnect Applications
- Cell Phone Base Stations
- Digital Cross-Connects
- DSLAM
- Network Routers and Switches
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 4
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX9206EAI+ | 28-SSOP-5.3_MM | ||
MAX9206EAI+T | 28-SSOP-5.3_MM | ||
MAX9206EAI/V+ | 28-SSOP-5.3_MM | ||
MAX9206EAI/V+T | 28-SSOP-5.3_MM |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on max9206 yet. Have something to say?
Start a Discussion on EngineerZone®